??
CAD model selection
70113
HELP_VARIABLE
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
GL
Overall length
95 cm
GB
Width
7 cm
GH
Overall depth
76 cm
ET
Installation depth
30 cm
GEW
Gewicht in ca.
13 kg
MG
Material frame
Rechteckstahlrohr
OB
Surface
GF
Frame colour
FA
can be set up freely
nein
BM
Fasteners
zum Einbetonieren
B
Particularities
Preview - Generation
Preview
3D
2D