??
CAD model selection
Kiel L SEN ES 1,80m_72560
HELP_VARIABLE
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
GL
Overall length
188 cm
GB
Width
61 cm
GH
Overall depth
91 cm
SL
Seat length
180 cm
GEW
Gewicht in ca.
55 kg
MG
Material frame
Rechteckstahlrohr
OB
Surface
verzinkt und pulverbeschichtet
GF
Frame colour
DB703
H
Wood
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
ja
BM
Fasteners
Spreizanker
ABM
Number of fasteners
4
B
Particularities
Seniorenbank
SH
Seat height
50 cm
ST
Seat depth
42 cm
AA
Axial dimension A
184 cm
AB
Axial dimension B
54 cm
Preview - Generation
Preview
3D
2D