??
CAD model selection
Rostock H Lang FSC 2,65m_72460
HELP_VARIABLE
ARTIKELNUMMER
Article number
72460
ARTIKELNAME
Article name
Rostock H Lang FSC 2,65m
LOG
Level of geometry
GL
Overall length
265 cm
GB
Width
60 cm
GH
Overall depth
46 cm
SL
Seat length
265 cm
GEW
Gewicht in ca.
64 kg
MG
Material frame
Rechteckstahlrohr
OB
Surface
verzinkt und pulverbeschichtet
GF
Frame colour
DB703
H
Wood
Hartholz
ZERT
Certificate
FSC
BH
Coating wood
geölt
BT
Type of coating
Öl farblos
FA
can be set up freely
ja
BM
Fasteners
Spreizanker
ABM
Number of fasteners
4
B
Particularities
Preview - Generation
Preview
3D
2D