??
CAD model selection
70042
HELP_VARIABLE
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
B
Particularities
GL
Overall length
60 cm
GB
Width
6 cm
GH
Overall depth
80 cm
ET
Installation depth
30 cm
GEW
Weight in approx.
16 kg
MG
Material frame
Flachstahl
OB
Surface
GF
Frame colour
FA
can be set up freely
nein
BM
Fasteners
zum Einbetonieren
Preview - Generation
Preview
3D
2D