??
CAD model selection
72438
HELP_VARIABLE
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
GL
Overall length
75 cm
GB
Width
75 cm
GH
Overall depth
79 cm
GEW
Weight in approx.
63 kg
AA
Axial dimension A
62 cm
AB
Axial dimension B
62 cm
GF
Frame colour
DB703
OB
Surface
verzinkt und pulverbeschichtet
H
Wood
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
ja
BM
Fasteners
ohne
MG
Material frame
Stahlprofil
B
Particularities
sep. Innenbehälter, unterfahrbar
Preview - Generation
Preview
3D
2D