??
CAD model selection
72470
HELP_VARIABLE
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
B
Particularities
GH
Overall depth
62 cm
D
Diameter
43 cm
GL
Overall length
cm
GB
Width
cm
V
Volume
50 l
GEW
Weight in approx.
31 kg
MG
Material frame
Stahlblech mit Holzb.
OB
Surface
verzinkt und pulverbeschichtet
H
Wood
GF
Frame colour
DB703
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
ja
BM
Fasteners
Montageset
ABM
Number of fasteners
1
Preview - Generation
Preview
3D
2D