??
CAD model selection
75093
HELP_VARIABLE
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
SL
Seat length
200 cm
ST
Seat depth
50 cm
GL
Overall length
200 cm
GEW
Weight in approx.
15 kg
RL
Backrest
nein
AL
Armrest
nein
OB
Surface
verzinkt
H
Wood
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
nein
BM
Fasteners
ohne
MG
Material frame
Aluminium U-Profile
Preview - Generation
Preview
3D
2D