??
CAD model selection
72044
HELP_VARIABLE
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
GL
Overall length
cm
GB
Width
65 cm
GH
Overall depth
70 cm
GEW
Gewicht in ca.
45 kg
MG
Material frame
Aluminiumguss
OB
Surface
pulverbeschichtet
GF
Frame colour
DB703
H
Wood
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
ja
BM
Fasteners
Stahlanker
ABM
Number of fasteners
2
B
Particularities
Preview - Generation
Preview
3D
2D